1B22h TxPDO fixed mapping parameter 0x1b22
Fixed map for supporting torqueTorque is the tendency of a force to rotate an object about an axis. Just as a force is a push or a pull, a torque can be thought of as a twist mode on axis 2.
Sub-Index | Value | Mapped Value |
---|---|---|
0 | 3 | Three PDO entries |
1 | 0x68410010 | 6841h – Status Word |
2 | 0x68640020 | 6864h – Actual position |
3 | 0x68770010 | 6877h – Actual torque |
Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 1B22h | 0h | Unsigned8 | - | - | Read only | No |
Mapping entry 1 | 1B22h | 1h | Unsigned32 | - | - | Read only | No |
Mapping entry 2 | 1B22h | 2h | Unsigned32 | - | - | Read only | No |
Mapping entry 3 | 1B22h | 3h | Unsigned32 | - | - | Read only | No |